MITSUBISHI ELECTRIC endringer til det bedre

Compact power, smarter control

The Mitsubishi Electric FR-D800 Series Compact Inverter

Compact, connected, and engineered for automation. Unlock smarter control, predictive maintenance, and energy efficiency — all in one inverter built for seamless integration and long-term performance The Mitsubishi Electric FR-D800 Series Compact Inverter. 

The D800 further future-proofs your systems with intuitive setup and advanced energy-saving technology

Smart features, maximum impact

Fast and efficient wiring

With a flip-type front cover, integrated wiring cover, and spring clamp terminals, the FR-D800 streamlines installation and significantly reduces wiring time and labor.

Quick and easy setup

Configure parameters via USB — no extra power supply or wiring needed. Further the inverter CPU and memory can be powered up only by using USB-C, and uploading parameters with the FR Configurator software is effortless.

Eco-Friendly and Energy-Efficient

Helps cut energy use and CO₂ emissions with efficient motors (including high efficient synchronus motors), smart CO₂ tracking, and low standby power — while recycled materials, digital documentation, and compact design reduce resource consumption.

Flexible motor compatibility

The D800 can work with various types of high efficiency synchronous motors (including permanent magnet motors) — no need for different models or setups.

Leading predictive & preventive maintenance functions

Advanced monitoring helps plan maintenance and avoid downtime. Tracks part wear, detects early faults, and supports diagnostics with built-in tools. This is achieved using functions powered by AI, machine learning algorithms, or a combination of both.

Leading compact drive class performance

Supports both induction and various synchronous motors—including PM motors—from any supplier. Auto-tuning and advanced vector control deliver stable, high-torque performance at all speeds - ideal for demanding applications like lifts and fast-cycle systems.

Fast setup, full flexibility, and smart efficiency

The FR-D800 makes setup fast and simple with USB-C configuration—no extra wiring or power needed. Its compact design and smart wiring features save installation time and reduce labor. Compatible with motors from any supplier, it offers full flexibility. Energy-efficient operation and AI-powered maintenance functions help cut costs and avoid downtime.

Suitable for a wide range of applications

Fans & Pumps

Mixers

Conveyors

Application examples

Automatic restart for uninterrupted airflow

Challenge Solution
Automatic restart of the unit - even if a fault occursThe retry function allows the inverter to reset itself and restart at the activation of the protective function. 

Efficient flow, minimal downtime

ChallengeSolution
Ensuring quick and easy system reboot after power failureAutomatic restart after a power failure to allow the system to return to its original speed

Smooth and stable transport for every load

Challenge Solution
Maintaining stable transportaion of  various loads on the conveyor beltAdvanced magnetic flux vector control enables high torque power in low-speed range, allowing stable transportaion - no matter the type of load. 
Minimizing risk of load falling at conveyor startS-curve acceleration/deceleration reduces shock at the start, preventing the load from falling

Improved safety standards

Functional safety – without additional costs.

The Inverter being an IoT device supports multiple industrial Ethernet protocols (like Profinet and Ethernet/IP), allowing easy switching between them using the free FR Configurator software, which lets you update the firmware to match the controller and set up the default network.

The device further complies with important safety standards, such as: 

  • EN ISO 13849-1, PLd/Cat.3​
  • EN 61508, EN 61800-5-2, SIL2